How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | L: | 6.76 in |
| BE1: | 0.5 in | L1: | 10.01 in |
| AK: | 8.5 | AE2: | 0.57 |
| U: | 0.875 in | AA: | 12.06 |
| BF: | 0.53 | AF: | 0.25 |
| D: | 4.19 | I: | 5.02 in |
| AB: | 5.57 | V: | 2.51 in |
| H: | 0.53 in | AJ: | 7.25 |
| T: | 1.438 | BD: | 9 |
| P: | 3.51 in | LL: | 2.95 in |
| AG: | 6.31 | Center Distance (in): | 3.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Center Distance (in): | 3.25 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.691 |
| Output RPM: | 17.5 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 32YFC |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.438 in |
| Motor Frame Size: | 180TC | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | Ratio: | 100:1 |
| Ratio Range: | 100:1 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

