How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | BE1: | 0.5 in |
| H: | 0.53 in | L1: | 10.01 in |
| BF: | 0.53 | L: | 6.76 in |
| LL: | 2.95 in | G: | 2.87 |
| V: | 2.51 in | T: | 1.438 |
| AG: | 6.31 | Center Distance (in): | 3.25 in |
| BD: | 9 | D: | 4.19 |
| AA: | 12.06 | AF: | 0.25 |
| AJ: | 7.25 | U: | 0.875 in |
| I: | 5.02 in | P: | 3.51 in |
| AK: | 8.5 | AE2: | 0.57 |
Technical Specifications
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.438 in | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output RPM: | 70 |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 3.47 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 32YFC | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Ratio: | 25:1 | Series Code: | OE |
| Bore Code: | 23 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

