How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AG: | 6.31 |
| P: | 3.51 in | LL: | 2.95 in |
| AK: | 8.5 | AF: | 0.25 |
| L1: | 10.01 in | AE2: | 0.57 |
| BD: | 9 | U: | 0.875 in |
| D: | 4.19 | I: | 5.02 in |
| AA: | 12.06 | L: | 6.76 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| T: | 1.438 | AB: | 5.57 |
| V: | 2.51 in | BF: | 0.53 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Assembly: | YFC-2 |
| Model Code: | 32YFC | Bore Code: | 23 |
| Output RPM: | 58.3 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Motor Frame Size: | 180TC |
| Ratio Range: | 30:1 | Ratio: | 30:1 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 3 |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

