Grove Gear 32YFC-2-1.438-180TC-40-L1
Part #:32YFC-2-1.438-180TC-40-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AG: | 6.31 |
| L: | 6.76 in | Center Distance (in): | 3.25 in |
| U: | 0.875 in | L1: | 10.01 in |
| H: | 0.53 in | AF: | 0.25 |
| AE2: | 0.57 | AK: | 8.5 |
| V: | 2.51 in | AA: | 12.06 |
| D: | 4.19 | G: | 2.87 |
| P: | 3.51 in | BE1: | 0.5 in |
| AJ: | 7.25 | BF: | 0.53 |
| AB: | 5.57 | I: | 5.02 in |
| LL: | 2.95 in | BD: | 9 |
Technical Specifications
| Motor Frame Size: | 180TC | Bore Code: | 23 |
| Series Code: | OE | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Ratio: | 40:1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Model Code: | 32YFC |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.438 in | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 43.8 | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 2.35 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

