Grove Gear 32YFC-2-1.438-180TC-40-L2
Part #:32YFC-2-1.438-180TC-40-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | Center Distance (in): | 3.25 in |
| AB: | 5.57 | LL: | 2.95 in |
| V: | 2.51 in | BD: | 9 |
| BF: | 0.53 | AA: | 12.06 |
| U: | 0.875 in | AJ: | 7.25 |
| L1: | 10.01 in | BE1: | 0.5 in |
| AK: | 8.5 | D: | 4.19 |
| P: | 3.51 in | AF: | 0.25 |
| AG: | 6.31 | I: | 5.02 in |
| AE2: | 0.57 | L: | 6.76 in |
| G: | 2.87 | T: | 1.438 |
Technical Specifications
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 23 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.438 in |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Model Code: | 32YFC | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.35 | Series Code: | OE |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Ratio: | 40:1 |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Output RPM: | 43.8 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

