How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | V: | 2.51 in |
| L1: | 10.01 in | I: | 5.02 in |
| BE1: | 0.5 in | AF: | 0.25 |
| BF: | 0.53 | AE2: | 0.57 |
| U: | 0.875 in | AB: | 5.57 |
| LL: | 2.95 in | L: | 6.76 in |
| AG: | 6.31 | H: | 0.53 in |
| BD: | 9 | AJ: | 7.25 |
| Center Distance (in): | 3.25 in | AK: | 8.5 |
| T: | 1.438 | AA: | 12.06 |
| G: | 2.87 | D: | 4.19 |
Technical Specifications
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Bore Code: | 23 | Ratio: | 60:1 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.57 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Model Code: | 32YFC | Motor Frame Size: | 180TC |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Ratio Range: | 60:1 | Input Diameter (in): | 0.875 in |
| Output RPM: | 29.2 | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.438 in | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

