How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| LL: | 2.95 in | AE2: | 0.57 |
| AA: | 12.06 | BF: | 0.53 |
| P: | 3.51 in | L1: | 10.01 in |
| BD: | 9 | I: | 5.02 in |
| AF: | 0.25 | AB: | 5.57 |
| AG: | 6.31 | D: | 4.19 |
| H: | 0.53 in | T: | 1.438 |
| U: | 0.875 in | BE1: | 0.5 in |
| AK: | 8.5 | L: | 6.76 in |
Technical Specifications
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 7.84 | Shaft Seal Material: | Viton |
| Output RPM: | 233 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Model Code: | 32YFC |
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Ratio Range: | 7.5:1 | Assembly: | YFC-2 |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Ratio: | 7.5:1 | Bore Code: | 23 |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

