How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | I: | 5.02 in |
| D: | 4.19 | BD: | 9 |
| BF: | 0.53 | Center Distance (in): | 3.25 in |
| AB: | 5.57 | L1: | 10.01 in |
| G: | 2.87 | L: | 6.76 in |
| V: | 2.51 in | AG: | 6.31 |
| AE2: | 0.57 | P: | 3.51 in |
| AF: | 0.25 | T: | 1.438 |
| BE1: | 0.5 in | H: | 0.53 in |
| AJ: | 7.25 | AK: | 8.5 |
| AA: | 12.06 | LL: | 2.95 in |
Technical Specifications
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output RPM: | 21.9 | Input HP @ 1750 RPM: | 1.03 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Bore Code: | 23 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Ratio Range: | 80:1 | Model Code: | 32YFC |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.438 in |
| Assembly: | YFC-2 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Ratio: | 80:1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

