How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | BE1: | 0.5 in |
| I: | 5.02 in | BD: | 9 |
| AB: | 5.57 | L: | 6.76 in |
| U: | 0.875 in | V: | 2.51 in |
| G: | 2.87 | BF: | 0.53 |
| AG: | 6.31 | L1: | 10.01 in |
| AJ: | 7.25 | H: | 0.53 in |
| LL: | 2.95 in | T: | 1.438 |
| P: | 3.51 in | AK: | 8.5 |
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| AA: | 12.06 | D: | 4.19 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 1.03 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Bore Code: | 23 | Series Code: | OE |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output RPM: | 21.9 | Output Diameter (in): | 1.438 in |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3.25 |
| Ratio Range: | 80:1 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Ratio: | 80:1 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Model Code: | 32YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

