How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | AF: | 0.25 |
| AE2: | 0.57 | BE1: | 0.5 in |
| LL: | 2.95 in | G: | 2.87 |
| U: | 0.875 in | BF: | 0.53 |
| P: | 3.51 in | AK: | 8.5 |
| AB: | 5.57 | T: | 1.438 |
| Center Distance (in): | 3.25 in | L1: | 10.01 in |
| I: | 5.02 in | D: | 4.19 |
| AA: | 12.06 | L: | 6.76 in |
| BD: | 9 | H: | 0.53 in |
| AJ: | 7.25 | V: | 2.51 in |
Technical Specifications
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 175 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 10:1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Assembly: | YFC-2 | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Ratio: | 10:1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Bore Code: | 23 |
| Output Diameter (in): | 1.438 in | Series Code: | OE |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 7.03 |
| Input RPM: | 1,750 | Model Code: | 32YFC |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

