How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | L: | 6.76 in |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| G: | 2.87 | D: | 4.19 |
| T: | 1.438 | U: | 0.875 in |
| AF: | 0.25 | V: | 2.51 in |
| L1: | 10.01 in | AK: | 8.5 |
| BD: | 9 | AJ: | 7.25 |
| BF: | 0.53 | AE2: | 0.57 |
| AG: | 6.31 | LL: | 2.95 in |
| BE1: | 0.5 in | H: | 0.53 in |
| P: | 3.51 in | AA: | 12.06 |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Ratio: | 10:1 | Output Key: | 3/8 X 3.00 |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Service Factor: | 1 |
| Ratio Range: | 10:1 | Input Style: | Flexible Coupling Input |
| Output RPM: | 175 | Reducer: | Worm - Right Angle |
| Model Code: | 32YFC | Series Code: | OE |
| Center Distance (in): | 3.25 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 7.03 | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

