How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | H: | 0.53 in |
| AG: | 6.31 | BD: | 9 |
| AA: | 12.06 | AJ: | 7.25 |
| L1: | 10.01 in | AB: | 5.57 |
| AE2: | 0.57 | P: | 3.51 in |
| G: | 2.87 | BE1: | 0.5 in |
| T: | 1.438 | U: | 0.875 in |
| D: | 4.19 | AF: | 0.25 |
| BF: | 0.53 | LL: | 2.95 in |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| I: | 5.02 in | AK: | 8.5 |
Technical Specifications
| Bore Code: | 23 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output RPM: | 175 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 210TC |
| Center Distance (in): | 3.25 | Assembly: | YFC-2 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.438 in |
| Output Shaft Assembly Code: | 2 | Model Code: | 32YFC |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Input HP @ 1750 RPM: | 7.03 | Ratio Range: | 10:1 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

