How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | U: | 0.875 in |
| AK: | 8.5 | AF: | 0.25 |
| AA: | 12.06 | I: | 5.02 in |
| V: | 2.51 in | BD: | 9 |
| AJ: | 7.25 | T: | 1.438 |
| BF: | 0.53 | Center Distance (in): | 3.25 in |
| H: | 0.53 in | L: | 6.76 in |
| P: | 3.51 in | AE2: | 0.57 |
| AG: | 6.31 | LL: | 2.95 in |
| AB: | 5.57 | G: | 2.87 |
| L1: | 10.01 in | D: | 4.19 |
Technical Specifications
| Ratio: | 15:1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.438 in | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Model Code: | 32YFC |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Output RPM: | 117 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Ratio Range: | 15:1 |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 5.28 | Product Type: | Right Angle |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Bore Code: | 23 |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

