How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | U: | 0.875 in |
| AJ: | 7.25 | AA: | 12.06 |
| G: | 2.87 | P: | 3.51 in |
| LL: | 2.95 in | L: | 6.76 in |
| V: | 2.51 in | D: | 4.19 |
| I: | 5.02 in | BF: | 0.53 |
| BD: | 9 | AB: | 5.57 |
| Center Distance (in): | 3.25 in | AK: | 8.5 |
| L1: | 10.01 in | AG: | 6.31 |
| AE2: | 0.57 | T: | 1.438 |
| AF: | 0.25 | H: | 0.53 in |
Technical Specifications
| Ratio: | 15:1 | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Model Code: | 32YFC |
| Series Code: | OE | Output RPM: | 117 |
| Gear Type: | Worm | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 5.28 | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Ratio Range: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Bore Code: | 23 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

