How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | BD: | 9 |
| D: | 4.19 | U: | 0.875 in |
| AB: | 5.57 | BF: | 0.53 |
| V: | 2.51 in | AG: | 6.31 |
| AJ: | 7.25 | T: | 1.438 |
| AF: | 0.25 | BE1: | 0.5 in |
| L: | 6.76 in | AA: | 12.06 |
| G: | 2.87 | AK: | 8.5 |
| AE2: | 0.57 | H: | 0.53 in |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| P: | 3.51 in | L1: | 10.01 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 25:1 | Bore Code: | 23 |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Center Distance (in): | 3.25 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Ratio: | 25:1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 3.47 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.438 in | Model Code: | 32YFC |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

