How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| D: | 4.19 | H: | 0.53 in |
| P: | 3.51 in | T: | 1.438 |
| AE2: | 0.57 | AF: | 0.25 |
| L1: | 10.01 in | BD: | 9 |
| L: | 6.76 in | BE1: | 0.5 in |
| AB: | 5.57 | LL: | 2.95 in |
| I: | 5.02 in | V: | 2.51 in |
| AK: | 8.5 | BF: | 0.53 |
| U: | 0.875 in | G: | 2.87 |
| AJ: | 7.25 | AA: | 12.06 |
Technical Specifications
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Model Code: | 32YFC | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 3 |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output RPM: | 58.3 | Ratio: | 30:1 |
| Center Distance (in): | 3.25 | Series Code: | OE |
| Housing Material: | Cast Iron | Ratio Range: | 30:1 |
| Input Diameter (in): | 0.875 in | Bore Code: | 23 |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

