How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | AG: | 6.31 |
| BD: | 9 | BE1: | 0.5 in |
| AA: | 12.06 | I: | 5.02 in |
| U: | 0.875 in | V: | 2.51 in |
| L1: | 10.01 in | L: | 6.76 in |
| G: | 2.87 | P: | 3.51 in |
| BF: | 0.53 | AJ: | 7.25 |
| T: | 1.438 | D: | 4.19 |
| H: | 0.53 in | LL: | 2.95 in |
| AE2: | 0.57 | AF: | 0.25 |
| Center Distance (in): | 3.25 in | AK: | 8.5 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Ratio: | 30:1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-2 |
| Bore Code: | 23 | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Model Code: | 32YFC |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.438 in |
| Input Diameter (in): | 0.875 in | Output RPM: | 58.3 |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

