How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AE2: | 0.57 |
| AJ: | 7.25 | BE1: | 0.5 in |
| BF: | 0.53 | AK: | 8.5 |
| P: | 3.51 in | T: | 1.438 |
| AF: | 0.25 | H: | 0.53 in |
| LL: | 2.95 in | AG: | 6.31 |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| L1: | 10.01 in | V: | 2.51 in |
| U: | 0.875 in | AB: | 5.57 |
| BD: | 9 | L: | 6.76 in |
| AA: | 12.06 | G: | 2.87 |
Technical Specifications
| Center Distance (in): | 3.25 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Ratio: | 30:1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.438 in | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Ratio Range: | 30:1 | Input HP @ 1750 RPM: | 3 |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Series Code: | OE |
| Motor Frame Size: | 210TC | Assembly: | YFC-2 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Model Code: | 32YFC | Reducer: | Worm - Right Angle |
| Output RPM: | 58.3 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

