How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | AA: | 12.06 |
| P: | 3.51 in | Center Distance (in): | 3.25 in |
| LL: | 2.95 in | BD: | 9 |
| V: | 2.51 in | BE1: | 0.5 in |
| AJ: | 7.25 | U: | 0.875 in |
| AK: | 8.5 | T: | 1.438 |
| I: | 5.02 in | AE2: | 0.57 |
| AF: | 0.25 | D: | 4.19 |
| G: | 2.87 | L1: | 10.01 in |
| H: | 0.53 in | AB: | 5.57 |
| BF: | 0.53 | AG: | 6.31 |
Technical Specifications
| Input HP @ 1750 RPM: | 3 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Center Distance (in): | 3.25 |
| Assembly: | YFC-2 | Model Code: | 32YFC |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Bore Code: | 23 | Housing Material: | Cast Iron |
| Ratio: | 30:1 | Output RPM: | 58.3 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Ratio Range: | 30:1 |
| Output Diameter (in): | 1.438 in | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 210TC |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

