How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | BD: | 9 |
| I: | 5.02 in | L1: | 10.01 in |
| BE1: | 0.5 in | G: | 2.87 |
| T: | 1.438 | LL: | 2.95 in |
| P: | 3.51 in | D: | 4.19 |
| AA: | 12.06 | AG: | 6.31 |
| L: | 6.76 in | H: | 0.53 in |
| AE2: | 0.57 | BF: | 0.53 |
| AF: | 0.25 | AB: | 5.57 |
| AK: | 8.5 | U: | 0.875 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 2.35 |
| Ratio: | 40:1 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.438 in | Model Code: | 32YFC |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Output RPM: | 43.8 |
| Ratio Range: | 40:1 | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

