How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 10.01 in | AK: | 8.5 |
| AA: | 12.06 | AJ: | 7.25 |
| I: | 5.02 in | G: | 2.87 |
| AB: | 5.57 | AF: | 0.25 |
| BF: | 0.53 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | U: | 0.875 in |
| D: | 4.19 | T: | 1.438 |
| P: | 3.51 in | LL: | 2.95 in |
| H: | 0.53 in | BD: | 9 |
| L: | 6.76 in | BE1: | 0.5 in |
| AG: | 6.31 | AE2: | 0.57 |
Technical Specifications
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Ratio Range: | 40:1 |
| Output Shaft Direction: | 2 | Ratio: | 40:1 |
| Output Key: | 3/8 X 3.00 | Model Code: | 32YFC |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.438 in | Center Distance (in): | 3.25 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input HP @ 1750 RPM: | 2.35 |
| Output RPM: | 43.8 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

