How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AG: | 6.31 |
| AF: | 0.25 | LL: | 2.95 in |
| T: | 1.438 | AE2: | 0.57 |
| AK: | 8.5 | AB: | 5.57 |
| L: | 6.76 in | H: | 0.53 in |
| G: | 2.87 | P: | 3.51 in |
| BD: | 9 | Center Distance (in): | 3.25 in |
| BE1: | 0.5 in | I: | 5.02 in |
| AJ: | 7.25 | BF: | 0.53 |
| AA: | 12.06 | U: | 0.875 in |
| D: | 4.19 | L1: | 10.01 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.91 | Output Diameter (in): | 1.438 in |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Assembly: | YFC-2 | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Ratio: | 50:1 |
| Bore Code: | 23 | Output RPM: | 35 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 210TC |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 2 |
| Ratio Range: | 50:1 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Model Code: | 32YFC | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

