How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | U: | 0.875 in |
| Center Distance (in): | 3.25 in | L: | 6.76 in |
| P: | 3.51 in | AB: | 5.57 |
| AG: | 6.31 | BE1: | 0.5 in |
| V: | 2.51 in | BF: | 0.53 |
| G: | 2.87 | BD: | 9 |
| LL: | 2.95 in | L1: | 10.01 in |
| AK: | 8.5 | T: | 1.438 |
| AF: | 0.25 | AJ: | 7.25 |
| AE2: | 0.57 | I: | 5.02 in |
| H: | 0.53 in | AA: | 12.06 |
Technical Specifications
| Bore Code: | 23 | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Model Code: | 32YFC |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3.25 |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Output RPM: | 35 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Input HP @ 1750 RPM: | 1.91 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

