How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | LL: | 2.95 in |
| AE2: | 0.57 | U: | 0.875 in |
| AG: | 6.31 | L1: | 10.01 in |
| G: | 2.87 | AK: | 8.5 |
| BE1: | 0.5 in | D: | 4.19 |
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| P: | 3.51 in | V: | 2.51 in |
| I: | 5.02 in | AB: | 5.57 |
| BF: | 0.53 | H: | 0.53 in |
| AJ: | 7.25 | T: | 1.438 |
| BD: | 9 | L: | 6.76 in |
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Ratio Range: | 7.5:1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 7.84 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Bore Code: | 23 | Model Code: | 32YFC |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 X 3.00 | Output RPM: | 233 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Motor Frame Size: | 210TC | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 7.5:1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

