How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | L: | 6.76 in |
| G: | 2.87 | BF: | 0.53 |
| AB: | 5.57 | V: | 2.51 in |
| D: | 4.19 | AK: | 8.5 |
| BD: | 9 | LL: | 2.95 in |
| AA: | 12.06 | AE2: | 0.57 |
| T: | 1.438 | Center Distance (in): | 3.25 in |
| AF: | 0.25 | L1: | 10.01 in |
| I: | 5.02 in | AG: | 6.31 |
| P: | 3.51 in | BE1: | 0.5 in |
| U: | 0.875 in | AJ: | 7.25 |
Technical Specifications
| Output RPM: | 21.9 | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Bore Code: | 23 | Input HP @ 1750 RPM: | 1.03 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Ratio: | 80:1 | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Ratio Range: | 80:1 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Model Code: | 32YFC |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

