How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | D: | 4.19 |
| P: | 3.51 in | T: | 1.438 |
| BE1: | 0.5 in | G: | 2.87 |
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| V: | 2.51 in | H: | 0.53 in |
| LL: | 2.95 in | AG: | 6.31 |
| BD: | 9 | AB: | 5.57 |
| I: | 5.02 in | L: | 6.76 in |
| L1: | 10.01 in | AE2: | 0.57 |
| AJ: | 7.25 | U: | 0.875 in |
| AK: | 8.5 | BF: | 0.53 |
Technical Specifications
| Output RPM: | 21.9 | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Ratio: | 80:1 | Center Distance (in): | 3.25 |
| Output Key: | 3/8 X 3.00 | Model Code: | 32YFC |
| Output Diameter (in): | 1.438 in | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Ratio Range: | 80:1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Bore Code: | 23 |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.03 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

