How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | LM: | 9.01 |
| AG: | 6.31 | AA: | 12.06 |
| AF: | 0.25 | AB: | 5.57 |
| AE2: | 0.57 | T: | 1.438 |
| Center Distance (in): | 3.25 in | BF: | 0.41 |
| BE: | 0.38 in | AJ: | 5.88 |
| I: | 5.02 in | LL: | 2.95 in |
| H: | 0.53 in | V: | 2.51 in |
| U: | 0.875 in | D: | 4.19 |
| L: | 6.76 in | BD: | 5.88 |
| AK: | 4.5 | G: | 2.87 |
Technical Specifications
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-2 |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 7.03 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Model Code: | 32YFC | Ratio Range: | 10:1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Bore Code: | 23 | Output Diameter (in): | 1.438 in |
| Output RPM: | 175 | Center Distance (in): | 3.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

