How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| G: | 2.87 | P: | 3.51 in |
| H: | 0.53 in | D: | 4.19 |
| U: | 0.875 in | AE2: | 0.57 |
| BE: | 0.38 in | LM: | 9.01 |
| AJ: | 5.88 | LL: | 2.95 in |
| AA: | 12.06 | AF: | 0.25 |
| BD: | 5.88 | L: | 6.76 in |
| AB: | 5.57 | AG: | 6.31 |
| V: | 2.51 in | BF: | 0.41 |
| AK: | 4.5 | T: | 1.438 |
Technical Specifications
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.691 | Ratio Range: | 100:1 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 32YFC | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 100:1 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Bore Code: | 23 | Output Diameter (in): | 1.438 in |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

