How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | G: | 2.87 |
| BD: | 5.88 | AK: | 4.5 |
| U: | 0.875 in | AB: | 5.57 |
| AF: | 0.25 | I: | 5.02 in |
| AA: | 12.06 | LL: | 2.95 in |
| BF: | 0.41 | AJ: | 5.88 |
| V: | 2.51 in | AE2: | 0.57 |
| H: | 0.53 in | D: | 4.19 |
| T: | 1.438 | BE: | 0.38 in |
| Center Distance (in): | 3.25 in | LM: | 9.01 |
| AG: | 6.31 | L: | 6.76 in |
Technical Specifications
| Output RPM: | 17.5 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 23 | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 0.691 | Ratio: | 100:1 |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Ratio Range: | 100:1 | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Model Code: | 32YFC | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

