How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BD: | 5.88 |
| P: | 3.51 in | LL: | 2.95 in |
| LM: | 9.01 | AF: | 0.25 |
| Center Distance (in): | 3.25 in | AK: | 4.5 |
| L: | 6.76 in | BE: | 0.38 in |
| V: | 2.51 in | AG: | 6.31 |
| G: | 2.87 | AA: | 12.06 |
| AE2: | 0.57 | D: | 4.19 |
| AB: | 5.57 | I: | 5.02 in |
| U: | 0.875 in | AJ: | 5.88 |
| T: | 1.438 | BF: | 0.41 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 4.19 | Output RPM: | 87.5 |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Output Diameter (in): | 1.438 in |
| Assembly: | YFC-2 | Ratio: | 20:1 |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 20:1 |
| Output Shaft Direction: | 2 | Center Distance (in): | 3.25 |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 32YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

