How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AF: | 0.25 |
| AK: | 4.5 | BD: | 5.88 |
| LM: | 9.01 | AG: | 6.31 |
| AB: | 5.57 | BE: | 0.38 in |
| H: | 0.53 in | Center Distance (in): | 3.25 in |
| T: | 1.438 | D: | 4.19 |
| LL: | 2.95 in | L: | 6.76 in |
| I: | 5.02 in | AE2: | 0.57 |
| AJ: | 5.88 | V: | 2.51 in |
| P: | 3.51 in | G: | 2.87 |
| U: | 0.875 in | AA: | 12.06 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Model Code: | 32YFC |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Ratio: | 25:1 | Ratio Range: | 25:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output RPM: | 70 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 3.47 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Product Type: | Right Angle | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

