How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | L: | 6.76 in |
| AF: | 0.25 | AB: | 5.57 |
| G: | 2.87 | LL: | 2.95 in |
| V: | 2.51 in | BD: | 5.88 |
| H: | 0.53 in | AJ: | 5.88 |
| T: | 1.438 | Center Distance (in): | 3.25 in |
| D: | 4.19 | BF: | 0.41 |
| U: | 0.875 in | P: | 3.51 in |
| I: | 5.02 in | BE: | 0.38 in |
| AA: | 12.06 | AE2: | 0.57 |
| LM: | 9.01 | AK: | 4.5 |
Technical Specifications
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Input Diameter (in): | 0.875 in | Model Code: | 32YFC |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input HP @ 1750 RPM: | 3.47 | Output Shaft Direction: | 2 |
| Ratio Range: | 25:1 | Output Shaft: | Hollow Bore |
| Ratio: | 25:1 | Output RPM: | 70 |
| Housing Material: | Cast Iron | Bore Code: | 23 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.438 in |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

