How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | LM: | 9.01 |
| AG: | 6.31 | AJ: | 5.88 |
| AB: | 5.57 | G: | 2.87 |
| AE2: | 0.57 | V: | 2.51 in |
| LL: | 2.95 in | P: | 3.51 in |
| AA: | 12.06 | BE: | 0.38 in |
| L: | 6.76 in | AK: | 4.5 |
| T: | 1.438 | Center Distance (in): | 3.25 in |
| BD: | 5.88 | U: | 0.875 in |
| BF: | 0.41 | H: | 0.53 in |
| AF: | 0.25 | I: | 5.02 in |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio Range: | 30:1 |
| Model Code: | 32YFC | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 23 | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Output RPM: | 58.3 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.438 in | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Shaft Direction: | 2 | Ratio: | 30:1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 3 |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

