Grove Gear 32YFC-2-1.438-56C-40-L1
Part #:32YFC-2-1.438-56C-40-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | V: | 2.51 in |
| G: | 2.87 | T: | 1.438 |
| Center Distance (in): | 3.25 in | U: | 0.875 in |
| AF: | 0.25 | AJ: | 5.88 |
| AK: | 4.5 | D: | 4.19 |
| LL: | 2.95 in | BF: | 0.41 |
| BE: | 0.38 in | L: | 6.76 in |
| AE2: | 0.57 | AA: | 12.06 |
| AB: | 5.57 | AG: | 6.31 |
| P: | 3.51 in | LM: | 9.01 |
| I: | 5.02 in | H: | 0.53 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output RPM: | 43.8 |
| Ratio: | 40:1 | Output Diameter (in): | 1.438 in |
| Housing Material: | Cast Iron | Ratio Range: | 40:1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 32YFC |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 56C |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 23 | Input HP @ 1750 RPM: | 2.35 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

