Grove Gear 32YFC-2-1.438-56C-40-L2
Part #:32YFC-2-1.438-56C-40-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | G: | 2.87 |
| D: | 4.19 | V: | 2.51 in |
| AE2: | 0.57 | L: | 6.76 in |
| BE: | 0.38 in | LL: | 2.95 in |
| P: | 3.51 in | BF: | 0.41 |
| T: | 1.438 | BD: | 5.88 |
| AJ: | 5.88 | U: | 0.875 in |
| Center Distance (in): | 3.25 in | AF: | 0.25 |
| H: | 0.53 in | I: | 5.02 in |
| AK: | 4.5 | AG: | 6.31 |
| LM: | 9.01 | AB: | 5.57 |
Technical Specifications
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 43.8 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Motor Frame Size: | 56C | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | Ratio: | 40:1 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 32YFC |
| Ratio Range: | 40:1 | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.35 |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

