How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | U: | 0.875 in |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| H: | 0.53 in | BE: | 0.38 in |
| LL: | 2.95 in | G: | 2.87 |
| AJ: | 5.88 | BF: | 0.41 |
| AF: | 0.25 | T: | 1.438 |
| L: | 6.76 in | AB: | 5.57 |
| AA: | 12.06 | AG: | 6.31 |
| AE2: | 0.57 | BD: | 5.88 |
| AK: | 4.5 | P: | 3.51 in |
| LM: | 9.01 | I: | 5.02 in |
Technical Specifications
| Housing Material: | Cast Iron | Model Code: | 32YFC |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 9.14 | Shaft Seal Material: | Viton |
| Ratio Range: | 5:1 | Bore Code: | 23 |
| Ratio: | 5:1 | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 56C |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Output RPM: | 339 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

