How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BF: | 0.41 |
| LL: | 2.95 in | AA: | 12.06 |
| LM: | 9.01 | BE: | 0.38 in |
| T: | 1.438 | I: | 5.02 in |
| BD: | 5.88 | AB: | 5.57 |
| H: | 0.53 in | AF: | 0.25 |
| AJ: | 5.88 | V: | 2.51 in |
| P: | 3.51 in | L: | 6.76 in |
| U: | 0.875 in | D: | 4.19 |
| AG: | 6.31 | AE2: | 0.57 |
| G: | 2.87 | Center Distance (in): | 3.25 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Ratio: | 5:1 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Gear Type: | Worm | Model Code: | 32YFC |
| Ratio Range: | 5:1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 9.14 |
| Output RPM: | 339 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

