How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | G: | 2.87 |
| LM: | 9.01 | L: | 6.76 in |
| AJ: | 5.88 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
| AG: | 6.31 | T: | 1.438 |
| BE: | 0.38 in | U: | 0.875 in |
| LL: | 2.95 in | P: | 3.51 in |
| BF: | 0.41 | AB: | 5.57 |
| H: | 0.53 in | I: | 5.02 in |
| D: | 4.19 | AA: | 12.06 |
| AF: | 0.25 | BD: | 5.88 |
Technical Specifications
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.438 in | Housing Material: | Cast Iron |
| Gear Type: | Worm | Product Type: | Right Angle |
| Bore Code: | 23 | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 1.91 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Motor Frame Size: | 56C | Input Diameter (in): | 0.875 in |
| Ratio Range: | 50:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Ratio: | 50:1 |
| Model Code: | 32YFC | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Output RPM: | 35 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

