How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AE2: | 0.57 |
| H: | 0.53 in | AF: | 0.25 |
| D: | 4.19 | AA: | 12.06 |
| LL: | 2.95 in | P: | 3.51 in |
| T: | 1.438 | AJ: | 5.88 |
| LM: | 9.01 | BD: | 5.88 |
| AK: | 4.5 | I: | 5.02 in |
| U: | 0.875 in | Center Distance (in): | 3.25 in |
| AB: | 5.57 | BE: | 0.38 in |
| G: | 2.87 | L: | 6.76 in |
| V: | 2.51 in | AG: | 6.31 |
Technical Specifications
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Bore Code: | 23 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Series Code: | OE | Model Code: | 32YFC |
| Output RPM: | 233 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Ratio: | 7.5:1 | Input HP @ 1750 RPM: | 7.84 |
| Ratio Range: | 7.5:1 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.438 in | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

