How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | I: | 5.02 in |
| AK: | 4.5 | LM: | 9.01 |
| U: | 0.875 in | AJ: | 5.88 |
| AF: | 0.25 | D: | 4.19 |
| T: | 1.438 | L: | 6.76 in |
| BF: | 0.41 | G: | 2.87 |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| BE: | 0.38 in | BD: | 5.88 |
| AG: | 6.31 | P: | 3.51 in |
| LL: | 2.95 in | AB: | 5.57 |
| H: | 0.53 in | AE2: | 0.57 |
Technical Specifications
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Ratio: | 7.5:1 |
| Bore Code: | 23 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 7.84 |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Product Type: | Right Angle | Ratio Range: | 7.5:1 |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Series Code: | OE | Model Code: | 32YFC |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Output RPM: | 233 | Output Diameter (in): | 1.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

