How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | LM: | 9.01 |
| BF: | 0.41 | BD: | 5.88 |
| V: | 2.51 in | LL: | 2.95 in |
| D: | 4.19 | AE2: | 0.57 |
| P: | 3.51 in | U: | 0.875 in |
| BE: | 0.38 in | AA: | 12.06 |
| AB: | 5.57 | L: | 6.76 in |
| AF: | 0.25 | AG: | 6.31 |
| G: | 2.87 | AJ: | 5.88 |
| H: | 0.53 in | AK: | 4.5 |
| T: | 1.5 | Center Distance (in): | 3.25 in |
Technical Specifications
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Bore Code: | 24 | Model Code: | 32YFC |
| Ratio: | 10:1 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 7.03 |
| Output Diameter (in): | 1.5 in | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Ratio Range: | 10:1 |
| Output RPM: | 175 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

