How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | H: | 0.53 in |
| LM: | 9.01 | BF: | 0.41 |
| LL: | 2.95 in | V: | 2.51 in |
| P: | 3.51 in | Center Distance (in): | 3.25 in |
| AE2: | 0.57 | G: | 2.87 |
| AA: | 12.06 | T: | 1.5 |
| AF: | 0.25 | U: | 0.875 in |
| I: | 5.02 in | D: | 4.19 |
| AB: | 5.57 | AJ: | 5.88 |
| BD: | 5.88 | L: | 6.76 in |
| BE: | 0.38 in | AG: | 6.31 |
Technical Specifications
| Ratio Range: | 10:1 | Model Code: | 32YFC |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Bore Code: | 24 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 7.03 | Series Code: | OE |
| Output RPM: | 175 | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Output Key: | 3/8 X 3.00 |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Diameter (in): | 1.5 in |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Input Diameter (in): | 0.875 in |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

