How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | AA: | 12.06 |
| P: | 3.51 in | AB: | 5.57 |
| H: | 0.53 in | AF: | 0.25 |
| BE: | 0.38 in | LM: | 9.01 |
| AJ: | 5.88 | Center Distance (in): | 3.25 in |
| AG: | 6.31 | V: | 2.51 in |
| G: | 2.87 | I: | 5.02 in |
| BD: | 5.88 | BF: | 0.41 |
| AK: | 4.5 | AE2: | 0.57 |
| L: | 6.76 in | U: | 0.875 in |
| LL: | 2.95 in | T: | 1.5 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 17.5 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Series Code: | OE |
| Product Type: | Right Angle | Bore Code: | 24 |
| Ratio: | 100:1 | Output Diameter (in): | 1.5 in |
| Input HP @ 1750 RPM: | 0.691 | Center Distance (in): | 3.25 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Ratio Range: | 100:1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Model Code: | 32YFC |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Assembly: | YFC-2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

