How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | G: | 2.87 |
| LM: | 9.01 | AA: | 12.06 |
| LL: | 2.95 in | AG: | 6.31 |
| P: | 3.51 in | H: | 0.53 in |
| AJ: | 5.88 | BE: | 0.38 in |
| I: | 5.02 in | BD: | 5.88 |
| D: | 4.19 | BF: | 0.41 |
| V: | 2.51 in | U: | 0.875 in |
| AE2: | 0.57 | AB: | 5.57 |
| Center Distance (in): | 3.25 in | T: | 1.5 |
| L: | 6.76 in | AF: | 0.25 |
Technical Specifications
| Output Shaft Direction: | 2 | Ratio: | 100:1 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Ratio Range: | 100:1 |
| Motor Frame Size: | 140TC | Output RPM: | 17.5 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 32YFC |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 0.691 |
| Input Diameter (in): | 0.875 in | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 24 | Center Distance (in): | 3.25 |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.5 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

