How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AJ: | 5.88 |
| BE: | 0.38 in | G: | 2.87 |
| LL: | 2.95 in | P: | 3.51 in |
| BF: | 0.41 | AA: | 12.06 |
| BD: | 5.88 | T: | 1.5 |
| U: | 0.875 in | L: | 6.76 in |
| AK: | 4.5 | V: | 2.51 in |
| LM: | 9.01 | AE2: | 0.57 |
| AB: | 5.57 | D: | 4.19 |
| I: | 5.02 in | AG: | 6.31 |
| H: | 0.53 in | Center Distance (in): | 3.25 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.5 in | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 5.28 | Input RPM: | 1,750 |
| Bore Code: | 24 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 117 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Model Code: | 32YFC |
| Series Code: | OE | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

