How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AJ: | 5.88 |
| U: | 0.875 in | BF: | 0.41 |
| BD: | 5.88 | Center Distance (in): | 3.25 in |
| I: | 5.02 in | H: | 0.53 in |
| AG: | 6.31 | AE2: | 0.57 |
| D: | 4.19 | V: | 2.51 in |
| AB: | 5.57 | G: | 2.87 |
| LM: | 9.01 | AA: | 12.06 |
| AK: | 4.5 | T: | 1.5 |
| L: | 6.76 in | AF: | 0.25 |
| LL: | 2.95 in | P: | 3.51 in |
Technical Specifications
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Series Code: | OE | Input HP @ 1750 RPM: | 4.19 |
| Bore Code: | 24 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Ratio Range: | 20:1 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Model Code: | 32YFC | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Output RPM: | 87.5 |
| Assembly: | YFC-2 | Output Diameter (in): | 1.5 in |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Ratio: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

