How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | I: | 5.02 in |
| BE: | 0.38 in | BF: | 0.41 |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| AJ: | 5.88 | LL: | 2.95 in |
| H: | 0.53 in | AG: | 6.31 |
| AA: | 12.06 | AF: | 0.25 |
| AK: | 4.5 | BD: | 5.88 |
| V: | 2.51 in | P: | 3.51 in |
| D: | 4.19 | T: | 1.5 |
| G: | 2.87 | L: | 6.76 in |
| U: | 0.875 in | AB: | 5.57 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 87.5 |
| Model Code: | 32YFC | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Bore Code: | 24 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.19 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.5 in |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Ratio Range: | 20:1 | Ratio: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

