How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AG: | 6.31 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| G: | 2.87 | BD: | 5.88 |
| AB: | 5.57 | L: | 6.76 in |
| AF: | 0.25 | LL: | 2.95 in |
| AA: | 12.06 | AJ: | 5.88 |
| BF: | 0.41 | U: | 0.875 in |
| AE2: | 0.57 | H: | 0.53 in |
| D: | 4.19 | LM: | 9.01 |
| P: | 3.51 in | AK: | 4.5 |
| V: | 2.51 in | T: | 1.5 |
Technical Specifications
| Bore Code: | 24 | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 40:1 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 43.8 |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 2.35 |
| Center Distance (in): | 3.25 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Series Code: | OE |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Model Code: | 32YFC |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.5 in | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Ratio Range: | 40:1 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

