How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | I: | 5.02 in |
| AE2: | 0.57 | T: | 1.5 |
| U: | 0.875 in | LM: | 9.01 |
| G: | 2.87 | L: | 6.76 in |
| LL: | 2.95 in | AB: | 5.57 |
| AA: | 12.06 | BD: | 5.88 |
| AF: | 0.25 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | H: | 0.53 in |
| BE: | 0.38 in | AK: | 4.5 |
| AG: | 6.31 | AJ: | 5.88 |
| BF: | 0.41 | P: | 3.51 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Model Code: | 32YFC | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 5:1 |
| Input HP @ 1750 RPM: | 9.14 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3.25 | Series Code: | OE |
| Output RPM: | 339 | Bore Code: | 24 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.5 in |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Ratio: | 5:1 |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

