How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AG: | 6.31 |
| BE: | 0.38 in | T: | 1.5 |
| I: | 5.02 in | V: | 2.51 in |
| AF: | 0.25 | BF: | 0.41 |
| LM: | 9.01 | AA: | 12.06 |
| L: | 6.76 in | LL: | 2.95 in |
| D: | 4.19 | AJ: | 5.88 |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| AK: | 4.5 | H: | 0.53 in |
| BD: | 5.88 | AE2: | 0.57 |
| AB: | 5.57 | G: | 2.87 |
Technical Specifications
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 9.14 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Output Key: | 3/8 X 3.00 |
| Model Code: | 32YFC | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Bore Code: | 24 |
| Input Diameter (in): | 0.875 in | Ratio Range: | 5:1 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Output Diameter (in): | 1.5 in |
| Series Code: | OE | Ratio: | 5:1 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Output RPM: | 339 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

